TPS54494

ACTIVE

4A Dual Channel Synchronous Step-Down Switcher with Integrated FET

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Light Load Efficiency, Power good, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 1200 Duty cycle (max) (%) 85
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Light Load Efficiency, Power good, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 1200 Duty cycle (max) (%) 85
HTSSOP (PWP) 16 32 mm² 5 x 6.4 VQFN (RSA) 16 16 mm² 4 x 4
  • D-CAP2 Control Mode
    • Fast Transient Response
    • No External Parts Required For Loop Compensation
    • Compatible with Ceramic Output Capacitors
  • Wide Input Voltage Range : 4.5 V to 18 V
  • Output Voltage Range: 0.76V to 7V
  • Highly Efficient Integrated FETs Optimized
    for Low Duty Cycle Applications
    • 90 mΩ (High Side) and 60 mΩ
      (Low Side)
  • High Initial Reference Accuracy
  • 4A CH1 / 2A CH2 Continuous Load Current
  • Low-Side rDS(on) Loss-Less
    Current Sensing
  • Fixed Soft Start : 1 ms
  • Non-Sinking Pre-Biased Soft Start
  • Powergood
  • 700 kHz Switching Frequency
  • Cycle-by-Cycle Over-Current Limit Control
  • OCL/UVLO/TSD Protections
  • Hiccup Timer for Overload Protection
  • Adaptive Gate Drivers with Integrated
    Boost PMOS Switch
  • OCP Constant Due To Thermally Compensated
    rDS(on) with 4000ppm/°C
  • 16-Pin HTSSOP, 16-Pin VQFN
  • Auto-Skip Eco-mode for High Efficiency at Light Load
  • D-CAP2 Control Mode
    • Fast Transient Response
    • No External Parts Required For Loop Compensation
    • Compatible with Ceramic Output Capacitors
  • Wide Input Voltage Range : 4.5 V to 18 V
  • Output Voltage Range: 0.76V to 7V
  • Highly Efficient Integrated FETs Optimized
    for Low Duty Cycle Applications
    • 90 mΩ (High Side) and 60 mΩ
      (Low Side)
  • High Initial Reference Accuracy
  • 4A CH1 / 2A CH2 Continuous Load Current
  • Low-Side rDS(on) Loss-Less
    Current Sensing
  • Fixed Soft Start : 1 ms
  • Non-Sinking Pre-Biased Soft Start
  • Powergood
  • 700 kHz Switching Frequency
  • Cycle-by-Cycle Over-Current Limit Control
  • OCL/UVLO/TSD Protections
  • Hiccup Timer for Overload Protection
  • Adaptive Gate Drivers with Integrated
    Boost PMOS Switch
  • OCP Constant Due To Thermally Compensated
    rDS(on) with 4000ppm/°C
  • 16-Pin HTSSOP, 16-Pin VQFN
  • Auto-Skip Eco-mode for High Efficiency at Light Load

The TPS54494 is a dual, adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54494 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, and low standby current solution. The main control loops of the TPS54494 use the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS54494 to maintain high efficiency during lighter load conditions. The TPS54494 is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR, ceramic capacitors. The device provides convenient and efficient operation with input voltages from 4.5V to 18V.

The TPS54494 is available in a 4.4 mm × 5 mm 16-pin TSSOP (PWP) and 4 mm × 4 mm 16-pin VQFN (RSA) package, and is specified for an ambient temperature range from –40°C to 85°C.

The TPS54494 is a dual, adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54494 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, and low standby current solution. The main control loops of the TPS54494 use the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS54494 to maintain high efficiency during lighter load conditions. The TPS54494 is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR, ceramic capacitors. The device provides convenient and efficient operation with input voltages from 4.5V to 18V.

The TPS54494 is available in a 4.4 mm × 5 mm 16-pin TSSOP (PWP) and 4 mm × 4 mm 16-pin VQFN (RSA) package, and is specified for an ambient temperature range from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS54394 ACTIVE 3A Dual Channel Synchronous Step-Down Switcher with Integrated FET This is a dual-channel 3-A / 3-A output product.
Similar functionality to the compared device
TPS54495 ACTIVE 4.5V to 18V Input, Dual 4A/2A Output, Synchronous Step-Down Converter This is a dual-channel 2-A / 4-A output product with adjustable soft start.
TPS564242 ACTIVE 3-V to 16-V input voltage, 4-A ECO mode, synchronous buck converter in SOT-563 package This product has a smaller package with 1.2MHz switching frequency
TPS564252 ACTIVE 3-V to 17-V input voltage, 4-A ECO mode, synchronous buck converter This product has smaller package and power good feature

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 4A/2A Dual Channel Synchronous Step-Down Switcher with Integrated FET, TPS54494 datasheet (Rev. B) 20 Aug 2013
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
EVM User's guide TPS54494 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 30 Aug 2021
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos